IESNA:LM-63-2002
[TEST]P1304441
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-19)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3RT02R109740DE010 E3BUS1GPH
[LUMINAIRE]3in Adjustable LED luminaire with, R10 optic, 4000K CCT AND, 97CRI , E3BUS1GPH TRIM
[_SEARCH_CRI] 97
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]282
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 3.8
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
5822.9 5655.2 5216.4 4528.1 3775.4 2996.7 2259.8 1636.7 1151.3 809.5
582.2 431.3 331.6 266.4 217 179.8 119.2 76.4 48.4 32.6
23.3 16.8 12.1 8.4 5.6 2.8 1.9 0.9 0.9 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0
